-
DC378A - Schematic9/24/2009PDF132K
Overview
Product Details
Demonstration circuit DC378 is a synchronous step-down buck regulator using the LTC1778 No RSENSE switching regulator controller. The controller uses a valley current control architecture to deliver very low duty cycles without requiring a sense resistor. The demo board operates with a 5V to 25V supply voltage and provides a 2.5V@10A output.
Applicable Parts
Documentation & Resources
-
DC378A - Demo Manual8/3/2012PDF197K
-
DC378A - Design File9/24/2009ZIP683K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.