-
DC367A - Schematic9/24/2009PDF12K
Overview
Product Details
Demonstration circuit DC367A is a low noise micropower voltage regulator using the 1.5A LT1963 in the 8-lead SO package. These circuits are used primarily in voltage controlled oscillators, RF power supplies and, in larger systems, as local regulators. The DC367 has an input voltage range of 2.5V to 20V and provides a jumper-selectable 1.2V/1.5V/1.8V/2.5V/3.3V output at 1.5A.
Applicable Parts
Documentation & Resources
-
DC367A - Demo Manual11/7/2011PDF5M
-
DC367A - Design File9/24/2009ZIP510K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.