Overview
Product Details
Demonstration Circuit 366A is a low noise constant frequency regulated charge pump featuring the 100mA output current LTC3200. The demo board accepts a 2.7V to 4.5V input voltage and drives six white LEDs in parallel, resulting in 16.6mA per LED. Ballast resistors are employed to provide more uniform light intensity fromr the paralleled LEDs.
Applicable Parts
Documentation
Design & Integration Files (1)
Demo Board Schematic (1)
Evaluation Kit Manuals (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.