-
DC349B - Schematic6/27/2013PDF48K
Overview
Product Details
Demonstration Circuit DC349B demonstrates a synchronous step-up DC/DC converter using the LTC1700 controller. The LTC1700 is a current mode No RSENSE™ synchronous step-up controller with up to 95% efficiency. Applications include 2.5V to 3.3V or 5V converters, 2.5V to 5V converters, single cell Li-Ion to 5V applications or two cell AA to 3.3V or 5V applications. The LTC1700’s 550kHz operating frequency allows the use of small inductors and capacitors. The device can also be synchronized to frequencies between 400kHz to 750kHz. The DC349B provides output voltages of 3.3V or 5V (jumper selectable).
Applicable Parts
Documentation & Resources
-
DC349B - Demo Manual6/27/2013PDF117K
-
DC349B - Design Files6/27/2013ZIP484K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.