Overview

Product Details

DC326C: Demo Board for LT1766 5.5V to 60V 1.5A, 200kHz Step-Down Switching Regulator.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.