Overview

Product Details

Demonstration circuit 2859A is a step-up/-down DC/DC converter with a 3V to 36V input voltage range and a 12V output capable of 1.5A from 12 to 36VIN, 0.8A at 6VIN, and 0.25A at 3VIN, featuring the LTM8083.

The LTM8083 data sheet gives complete description of the device, including operation and application information. The data sheet must be read in conjunction with this demo manual prior to working on or modifying DC2859A.

KEY FEATURES

  • SYNC Input for External Synchronization
  • CTRL Input for Adjusting Current Limit Threshold

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.