-
DC2750A - Schematics12/22/2017PDF31K
Overview
Product Details
Demonstration circuit 2750A is a 60V, high side switch featuring the LTC7004. This demo board is designed to switch a 14.5A output load from 0V up to 60V, and offers a low 50ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.
Applicable Parts
Documentation & Resources
-
DC2750A - Demo Board Manual12/22/2017PDF495K
-
DC2750A - Design Files12/22/2017ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.