Overview

Product Details

Demonstration circuit 2749A is a 60V protected, high side switch featuring the LTC7003. The demo board is designed to switch a 14.5A output load from input voltages from 6V to 60V. The wide input range and low shutdown current (1μA typical) make it suitable for automotive, industrial, medical instrument and telecom applications. This board offers a low 45ns (typical) propagation delay, fast switching times (<10ns) and 100% duty cycle operation.

Markets and Technologies

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.