User Guides
Rev.
A
1
View All
Overview
Product Details
Demonstration circuit 2721A-A features the LTM4623 µModule® regulator, a tiny high performance high efficiency step-down regulator configured as an inverting buck-boost regulator. The DC2721A-A has an operating input voltage range of 4V to 15V and is able to provide an output current of up to 2A. The output voltage can be programmed between –0.6V and –5.5V. The LTM4623 is a complete DC/DC point of load regulator in a thermally enhanced 6.25mm × 6.25mm × 1.82mm LGA package requiring only a few input and output capacitors. The LTM4623 data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2721A-A
Applicable Parts
Documentation
Demo Board Schematic (1)
User Guides (1)
Evaluation Design Files (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.