Overview

Product Details

DC2663A-KIT is a Demonstration kit of the DC2662A receiver board, featuring the LTC4126EDC, the DC2661A singleswitch transmitter board featuring the LTC6992 and the DC2687A application-sized receiver board featuring the LTC4126EDC. The DC2662A can charge a single Li-Ion battery at up to 7.5 mA with an air gap of 2.0 mm to 4.0 mm.

Applicable Parts

Package Contents

  • 1 × DC2662A (LTC4126EDC) Receiver Demo Board
  • 1 × DC2661A (LTC6992) Transmitter Demo Board
  • 2 × DC2687A (LTC4126EDC) Application-Sized Receiver Demo Board

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.