Overview
Product Details
Demo circuit 2628A features the LT8362 in boost configuration. The converter is designed to convert a 10V to 36V source to 48V at 280mA to 1000mA, depending on input voltage, and with a switching frequency of 2MHz.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2628 - Schematics8/8/2017PDF79K
-
DC2628A - Demo Manual8/8/2017PDF393K
-
DC2628A - Design Files8/8/2017ZIP1M