Overview
Product Details
Demonstration circuit 2623A features the LTC6404-1 amplifier. The DC2623A includes two of these amplifiers and is designed to drive the inputs of the DC2290 demo board. The DC2290 features the LTC2387 18-bit, 15Msps high speed SAR ADC. The linearity and low noise of the LTC6404-1 make it an ideal candidate to drive the LTC2387 at frequencies above 1MHz.
Note: The DC2623A is configured to provide a voltage gain of 4 from either a single-ended source or a differential one.
Applicable Parts
Documentation & Resources
-
DC2623A - Schematic6/16/2017PDF49K
-
DC2623A - Demo Manual6/16/2017PDF299K
-
DC2623A - Design Files6/16/2017ZIP998K