-
DC2566A - Schematic5/22/2017PDF36K
Overview
Product Details
Demonstration circuit DC2566A is optimized for evaluation of the LTC5553 passive double-balanced mixer. Its RF port is broadband matched from 3GHz to 20GHz, and the internal LO amplifier, requiring only a 0dBm drive level, is broadband matched to 50Ω from 1GHz to 20GHz with 10dB Return Loss. The single-ended IF output is broadband matched from 500MHz to 9GHz. The LTC5553 can be used for upconverting and downconverting applications.
Documentation & Resources
-
DC2566A - Demo Manual5/22/2017PDF197K
-
DC2566A - Design Files5/22/2017ZIP992K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.