Overview
Product Details
Demonstration circuit 2558A is a high voltage switching buck regulator, Li-Ion cell charger and power backup manager. It is based on the LTC4091 and provides the following functions: 2A buck regulator with 7.5V-36V (60V absolute max) input range and with output voltage tracking cell voltage, full-featured cell charger with selectable 4.1V or 4.2V maximum charge voltage, and a power path manager for the cell. Output voltage is strictly limited to 4.45V. Temperature protection is optional with an external NTC temperature sensor.
Applicable Parts
Documentation
Design & Integration Files (1)
Demo Board Schematic (1)
Evaluation Kit Manuals (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.