Overview

Product Details

Demonstration circuit 2480A showcases the LTC4283 high power, negative hot swap controller with energy monitor and EEPROM in a −48V, 8A (400W) application. DC2480A offers reliable low cost hot plug solution for high power systems where input steps are imminent.

Included onboard is isolation for power good control pins, to enable downstream power converters. LEDs indicate the presence of −48V input and output as well as the state of both supply feeds and power good signaling. High voltage layout rules are followed throughout for best long-term product reliability.

Headers are provided for three I2C interfaces, providing instant access to voltage, current, power, energy, fault log, and board temperature data.

Applicable Parts

Documentation & Resources

Software

Design Tools

LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.