-
DC2364A - Schematic2/22/2016PDF34K
Overview
Product Details
Demonstration circuit 2364A showcases the LTC2873 RS232/RS485 multiprotocol transceiver with integrated termination. The DC2364A operates as a stand-alone evaluation platform or can be used as a shield with a Linduino® or Arduino microcontroller board for quick and versatile evaluation of the LTC2873.
DC2026 is optional (not required).
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2364A - Demo Manual2/22/2016PDF178K
-
DC2364A - Design Files2/22/2016ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.