-
DC2361A - Schematic6/8/2015PDF31 K
User Guide
Rev.
A
1
View All
Overview
Product Details
Demonstration circuit DC2361A is a 2MHz 60V LED driver with internal 4A switch featuring the LT3952A monolithic LED driver. It accepts an input voltage from 8V to 28V (with transient to 36V) and boosts to a single string of LEDs up to 40V at 330mA. DC2361A features an integrated 4A switch, constant current and constant voltage output control as well as input current limit and monitoring.
Documentation & Resources
-
DC2361A - Demo Manual (Rev. A)6/8/2015PDF325K
-
DC2361A - Design Files6/8/2015ZIP987K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.