Overview

Product Details

Demonstration circuit 2285A features two high power high performance buck-boost LT8705A converters operating in master-slave configuration. The circuit can operate with input voltages above, below or equal to the output voltage. The demo board input range is 36V to 75V. The output is optimized for 48V at 18A, with the output current limit set at 20A. The circuit will operate with lower input voltage than 36V if load current is reduced.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.