Overview
Product Details
Demonstration circuit DC2275A features the LT8331 in a boost configuration. The demo circuit demonstrates small size and low component count. The boost is designed to convert a 10V to 48V source to 120V at 25mA to 80mA.
Applicable Parts
Documentation & Resources
-
DC2275A - Schematic12/11/2015PDF71K
-
DC2275A - Demo Manual12/11/2015PDF259K
-
DC2275A - Design Files12/11/2015ZIP1M