Overview

Product Details

Demonstration circuit 2225A is a high efficiency, high density, 4-phase synchronous buck converter with a 4.5V to 14V input voltage range. It can supply up to 160A of load current with a 1.0V output. This demo board has two each LTC3875EUJ feature-rich dual phase current mode synchronous buck controllers with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing. This board is set up with 0.32mΩ DCR output inductors. The temperature compensation function offers an option for accurate current limit over a wide temperature range with DCR sensing. To shut down the converter, set the RUN pin voltage below 1V (SW1: OFF). Use JP1 jumper to select Burst Mode® operation, pulse skipping mode or forced continuous mode operation at light load.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.