Overview
Product Details
Demonstration circuit 2205A is a monolithic SEPIC converter featuring LT8495. The demo board is designed for 5V output from a 3V to 60V input at 450kHz switching frequency. The max output current is 1A when the input voltage is above 12V, and is reduced with lower input voltage. The LT8495 is a monolithic switching regulator with a power-on reset and watchdog timer. Quiescent current can be less than 9μA when operating. Dual supply pins (VIN and BIAS) allow the part to automatically operate from the most efficient supply.
Applicable Parts
Documentation & Resources
-
DC2205A - Schematic6/8/2015PDF28K
-
DC2205A - Demo Manual6/8/2015PDF329K
-
DC2205A - Design Files6/8/2015ZIP638K