Overview

Product Details

Demonstration circuit 2174A-B is a high current, high efficiency, dual-phase single-output synchronous buck converter featuring the LTC3882EUJ, a dual output voltage mode controller. The DC2174A-B operates with a 7V to 14V input voltage and is configured for 1V output at 70A. The output voltage adjustment range is 0.5V to 2V. The LTC3882 has the PMBus interface and power system management functions.


 


Applicable Parts

Documentation & Resources

Tools & Simulations

LTpowerPlay

LTpowerPlay®

LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.

Related Hardware (1)

Controller Boards