Overview

Product Details

Demonstration circuit 2129A features the LTC3119, an 18V, 5A synchronous buck/boost DC/DC converter. The DC2129A has been designed for an input voltage range of 2.5V to 18V with an output voltage (VOUT) set to 5V. For VIN > 5V the output current can be as high as 5A. The unique 4-switch, single inductor architecture provides low noise and seamless operation from input voltages above, below, or equal to the output voltage.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.