Overview

Product Details

Demonstration circuit 2078A is a 75Ω input and 75Ω output push-pull CATV amplifier featuring the LTC6430‑20. The LTC6430-20 has a power gain of 20.8dB and is part of the LTC6430-YY amplifier series.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.