-
DC2053A - Schematic8/3/2015PDF90K
Overview
Product Details
Demonstration circuit 2053A is a dual-output, high efficiency, high density, μModule® regulator, operating from a 4.5V to 17V input range. The demo board features the LTM4675 a dual 9A or single 18A step-down regulator with PMBus digital power system management. The default dual output voltages are 1V and 1.8V, but each can be set to a voltage from 0.5V to 5.5V. Each output can supply 9A maximum load current. Please see the LTM4675 data sheet for more detailed information.
Applicable Parts
Documentation & Resources
-
DC2053A - Demo Manual8/3/2015PDF1M
-
DC2053A - Design Files8/3/2015ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.