Overview

Product Details

Demonstration circuit 2001A is a step-up DC/DC converter using two LTC3787EUFD dual-phase synchronous boost controllers in a parallel configuration for high current, high power 4-phase operation. The DC2001A has an input supply voltage range from 6V to 24V. The converter provides an output voltage of 24V, with a very high efficiency output of 25A to 30A.


 


Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.