Overview

Product Details

DC1983A: Demo Board for the LTC5510 1MHz to 6GHz Wideband High Linearity Active Mixer.


 


Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.