-
DC1937B - Schematic7/13/2015PDF119K
Overview
Product Details
Demonstration circuit 1937B is a supercapacitor charger and backup controller with supercapacitor health and system monitoring; featuring the LTC3350. The LTC3350 has a 10.8V to 20VIN, 5.3A buck supercapacitor charger, a 25W output backup boost controller and an input ideal diode to disconnect the input supply in backup mode. An output ideal diode allows the supercapacitors to supply the output when VCAP is above the set backup voltage. As the capacitor stack voltage drops down to the set output voltage, the LTC3350 will operate as a boost regulator to supply the output until the energy in the supercapacitors are depleted.
Applicable Parts
Documentation & Resources
-
DC1937B - Demo Manual12/15/2015PDF0M
-
DC1937B - Design Files7/13/2015ZIP4M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.