Overview

Product Details

The LTC®2338/LTC2337/LTC2336/LTC2328/LTC2327/ LTC2326 are true bipolar, low power, low noise ADCs with serial outputs that can operate from a single 5V supply. The demo manual refers to the LTC2338-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2338-18 supports a ±20.48V fully differential input range with a 100dB SNR, consumes only 50mW and achieves ±4LSB INL max with no missing codes at 18 bits. The DC1908A demonstrates the DC and AC performance of the LTC2338‑18 in conjunction with the DC590 QuikEval™ and DC718 PScope™ data collection boards. Use the DC590 to demonstrate DC performance such as peak-to-peak noise and DC linearity.


 


Applicable Parts

Related Hardware (2)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.