Overview

Product Details

DC1885A: Demo Board for the LTC5544 4GHz to 6GHz High Dynamic Range Downconverting Mixer.


 


Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.