Overview

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC2519A.

Demonstration circuit 1878A features the LTC3789EGN, a high efficiency switching step-up/down controller. The input range has been extended to 75V by using a LTC4444-5 MOSFET driver on the input side. The minimum input voltage is 8V. The output voltage is 12V. The board is capable of delivering up to 5A of output current over the input voltage range. The LTC3789EGN is a high performance switching regulator controller designed to regulate the output using input voltages above, below or equal to the output voltage.

Synchronous operation provides very high efficiency, up to 97%. Constant frequency current mode architecture allows phase-lockable frequency from 200kHz to 600kHz. An accurate output current limit provides support for battery charging.

Applicable Parts