-
DC1813A - Schematic12/14/2011PDF99K
Overview
Product Details
DC1813A-F Demo Board for:
LTC2368-18 18-Bit, 1Msps, Pseudo-Differential Unipolar SAR ADC with 97dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6202 Single 100MHz, Rail-to-Rail Input and Output, Ultralow 1.9nV√Hz Noise, Low Power Op Amps
Applicable Parts
Documentation & Resources
-
DC1813A - Demo Manual11/7/2011PDF2M
-
DC1813A - Design Files12/14/2011ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.