Overview

Product Details

Demonstration circuit 1790A is a serial peripheral interface bus (SPI) or inter-IC bus (I2C) μModule™ isolator with fixed ±5V and adjustable 5V regulated power featuring the LTM2886. The demo circuit features an EMI optimized circuit configuration and printed circuit board layout. All components are integrated into the μModule isolator. The demo circuit operates from a single external supply on VCC. The part generates output voltages on VCC2,  which may be adjusted by an external programming resistor, and fixed voltages on V+ and V. It communicates all necessary signaling across the isolation barrier through LTC’s isolator μModule technology.


 


Documentation & Resources

  • View All (3)
  • Demo Board Schematic (1)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.