Overview
Product Details
DC1784B is a triple boost LED driver featuring the LT3797 triple boost LED controller. It accepts an input voltage from 2.5V to 40V (with higher transient) and drives three independent strings of up to 50V LEDs at 1A. DC1784B features independent PWM and analog dimming of each of the three LED strings. Each of the three channels has its own short-circuit protection, open LED protection, and FAULT flag output.
Applicable Parts
Documentation & Resources
-
DC1784B - Schematic7/24/2017PDF46K
-
DC1784B - Demo Manual7/24/2017PDF628K
-
DC1784B - Design Files7/24/2017ZIP1M