Overview

Product Details

DC1722A: Demo Board for the LTC3864 60V Low IQ Step-Down DC/DC Controller with 100% Duty Cycle Capability.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.