Overview

Product Details

Demonstration Circuit 164 is a constant-frequency step-down (buck) regulator using the LTC1624 switching regulator controller. DC164 is ideal for a wide range of portable, industrial, computer and communications applications. It provides up to 3A of output current at a user-selectable (via a jumper) output voltage of 2.5V, 3.3V or 5V. The input voltage can range from 4.8V to 28V (limited by the external MOSFET). 


Applicable Parts

Documentation & Resources

  • View All (2)
  • User Guides (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.