Overview

Product Details

Demonstration circuit 1632A is a single output 1.5V/40A dual phase synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 14V. The controlled on-time valley current mode architecture of the LTC3839 allows for a fast load step response.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.