Overview

Product Details

DC1600A: Demo Board for the LTC6412 800MHz, 31dB Range Analog-Controlled VGA.

Applicable Parts

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.