Overview

Product Details

Demonstration circuit 1569A is a High Voltage Monolithic Boost Converter featuring the LT3958. The LT3958 can be configured as a boost, flyback, SEPIC, and inverting converter, but the demonstration circuit is assembled as a boost. The input voltage range is 11V to 40V and the output voltage is 48V with 500mA over the entire input voltage range. The LT3958 has an internal n-channel 3.3A, 84V power switch for high voltage, power, and efficiency. The dual paddle package provides excellent heat dissipation for the internal power switch. The LT3958 current-mode dc/dc converter features adjustable switching frequency, soft-start, compensation, shutdown and undervoltage lockout with hysteresis, and a feedback pin (FBX) that can be used in both positive and negative applications. A SYNC input can be used to synchronize the switching at a frequency higher than the IC is programmed.



Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.