-
DC1489A - Schematic10/23/2009PDF39K
Overview
Product Details
Demonstration circuit 1489A is a synchronous buck dual regulator with adjustable input current limit featuring the LTC3619EDD(Burst mode operation)/LTC3619BEDD(pulse-skip mode) and is ideally suited for pulsed load applications where the input current needs to be limited. The -A board is for the LTC3619 while the -B board is for the LTC3619B. It is configured for 500mA maximum input current limit. The outputs are configured for a 3.3V/400mA continuous current output and a 3.4V output that can handle pulsed load currents up to 2A, with duty cycles up to 15%. The input voltage range is 5V ±10%. The fixed input current limited can be adjusted by replacing one resistor.
Applicable Parts
Documentation & Resources
-
DC1489A - Demo Manual10/23/2009PDF778K
-
DC1489A - Design Files10/23/2009ZIP787K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.