Overview

Product Details

Demonstration circuit 1460A is a high efficiency step-down converter featuring the LTC3620EDC. Its input voltage ranges from 2.9V to 5.5V, and it provides up to 15mA of load current at a jumper-selectable output voltages of 1.1V, 1.2V or 1.8V.

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.