-
DC1458A - Schematic9/24/2009PDF30K
Overview
Product Details
Demonstration circuit 1458 is a monolithic step-down DC/DC switching regulator featuring nonsynchronous LT3972. The demo board is designed for 5V @ 3.5A output from a 6.3V to 33V input with transients up to 62V.
Applicable Parts
Documentation & Resources
-
DC1458A - Demo Manual9/24/2009PDF462K
-
DC1458A - Design File9/24/2009ZIP788K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.