Overview
Product Details
Demonstration circuit 1410A shows a compact, high resolution solution for measuring Wheatstone bridge type sensors for load, pressure, temperature, acceleration, and many other physical quantities.
Assembly type A features the LTC2498, an 8-/16-channel, 24-bit ΔΣ ADC with easy drive inputs. Key DC specifications include 2ppm INL, 1ppm offset, 25ppm full-scale error and 10nV/°C offset drift. In the 6.8Hz/600nVRMS mode, input normal mode rejection of 50Hz and 60Hz noise is better than 87dB.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC1410A - Schematic2/7/2017PDF59K
-
DC1410A - Demo Manual2/7/2017PDF796K
-
DC1410A - Design Files2/7/2017ZIP1M