-
DC1389A - Schematic4/30/2010PDF77K
Overview
Product Details
Demonstration circuit 1389A is high efficiency triple output DC/DC power supply featuring the LTC3521. The IC includes a 4-switch synchronous Buck-Boost DC/DC converter with a 1A switch rating and two synchronous 600mA Buck converters. The demo board accepts an input voltage between 2.4V and 5V, and provides fixed output voltages of 3.3V @800mA for the Buck-Boost converter and 1.2V & 1.8V @600mA for the Buck converters.
Applicable Parts
Documentation & Resources
-
DC1389A - Demo Manual4/30/2010PDF193K
-
DC1389A - Design Files4/30/2010ZIP2M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.