-
DC1379B - Schematic5/22/2012PDF25K
Overview
Product Details
Demonstration circuit 1379B is a step-down DC/DC switching regulator featuring the LTM8025 μModule® regulator. The demo board is designed to deliver a 3.3V @ 3A output from a 5.5V to 36V input. The wide input range of the LTM8025 allows a variety of input sources such as automotive batteries, wall adaptors and industrial supplies. The modes of operation (Burst Mode® operation or synchronization) are jumper-selectable. Burst Mode operation improves efficiency at light loads. The LTM8025 can be synchronized over a 250kHz to 2MHz range.
Applicable Parts
Documentation & Resources
-
DC1379B - Demo Manual5/22/2012PDF231K
-
DC1379B - Design Files5/22/2012ZIP622K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.