Overview

Product Details

Demonstration circuit 1346A is a low quiescent current synchronous step-down DC/DC controller featuring the LTC3834-1 in a 16-pin narrow SSOP package. The DC1346A is generates a regulated 3.3V@5A output from a 4.5V to 32V input voltage.


 


Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.