-
DC1345A - Schematic10/7/2009PDF41K
Overview
Product Details
Demonstration circuit 1345 is a wide input voltage range, no Rsense step-down dc/dc converter featuring the LTC3879EMSE. Its output voltage is 1.2V with a load rating of 12A and the input voltage range is 4.5V to 34V.
Applicable Parts
Documentation & Resources
-
DC1345A - Demo Manual10/7/2009PDF284K
-
DC1345A - Design Files10/7/2009ZIP741K
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.