-
DC1344A - Schematic9/24/2009PDF31K
Overview
Product Details
Demonstration circuit 1344A is a low quiescent current step-down DC/DC converter featuring the LTC3834 in a 20-pin TSSOP exposed pad package. The DC1344A is programmed to generate a regulated 3.3V@5A output from a 4.5V to 32V input voltage.
Applicable Parts
Documentation & Resources
-
DC1344A - Demo Manual9/24/2009PDF1M
-
DC1344A - Design File9/24/2009ZIP1M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.