Overview
Product Details
Demonstration circuit 1342B features the LT3758AEMSE in a 300kHz SEPIC converter circuit, designed for a 24V output from a 18V to 72V input. The LT3758A operates over an input range of 5.5V to 100V, and features a novel FBX pin architecture, which allows it to be connected directly to a resistor divider from either a positive output voltage or a negative output voltage.
Applicable Parts
Documentation & Resources
-
DC1342B - Schematic5/6/2013PDF32K
-
DC1342B - Demo Manual5/6/2013PDF221K
-
DC1342B - Design Files5/6/2013ZIP534K