Overview

Product Details

Demonstration circuit 1342B features the LT3758AEMSE in a 300kHz SEPIC converter circuit, designed for a 24V output from a 18V to 72V input. The LT3758A operates over an input range of 5.5V to 100V, and features a novel FBX pin architecture, which allows it to be connected directly to a resistor divider from either a positive output voltage or a negative output voltage.


 


Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.